IESNA:LM-63-2002
[TEST]P953604
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-835-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24634
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3842.5 3607.6 3403.8 3162.6 2921.5 2772.2 2719.3 2727.1 2772.2 2829.7
3098.9 3934.2 5290.8 6650.4 8025.6 9078.8 10009.1 10740.2 11488.5 11969.2
12005 11409.1 8747.4 7621.1 6340.8 4309.2 2669.5 2109.5 1417.2 746.7
373.4 283.1 180.5 105.8 42 0 0
3842.5 3640.2 3436.4 3196.9 2952.6 2801.7 2745.7 2741.1 2779.9 2832.8
3039.7 3764.7 5068.3 6596 7915.2 9011.9 9977.9 10813.3 11513.4 12068.7
12193.2 11701.6 9130.1 7814 6594.4 4584.5 2842.2 2188.8 1465.4 784
435.6 342.2 233.3 152.5 99.6 23.3 0
3842.5 3635.6 3444.2 3217.1 2979.1 2831.3 2769.1 2756.6 2781.5 2829.7
2965.1 3497.1 4614.1 6071.7 7485.8 8745.9 9887.7 10864.7 11720.3 12432.8
12694.1 12477.9 11664.3 9170.6 7691.1 5675 3560.9 2563.7 1865.2 1090.5
734.3 606.7 530.5 441.8 303.4 52.9 0
3842.5 3657.3 3473.8 3276.2 3063.1 2904.4 2834.4 2806.4 2815.7 2853.1
2920 3196.9 3937.4 5135.2 6560.2 7983.6 9385.2 10724.7 11922.5 12789
13314.8 13386.4 12997.5 12322.3 11217.8 9319.9 7610.2 5843 3917.1 1813.9
920.9 606.7 458.9 303.4 119.8 0 0
3842.5 3665.1 3511.1 3344.7 3172 3039.7 2960.4 2929.3 2924.6 2954.2
3004 3106.6 3436.4 4178.5 5321.9 6678.4 8195.2 9758.6 11311.1 12616.3
13566.8 14080.2 14100.4 13725.5 13216.8 12521.4 11549.2 9873.7 7345.8 4436.7
1894.8 659.6 275.4 154 60.7 4.7 0
3842.5 3696.2 3559.3 3444.2 3319.8 3220.2 3165.8 3140.9 3137.7 3161.1
3206.2 3271.5 3408.4 3713.3 4334 5292.3 6546.2 7977.4 9473.9 10958
12370.5 13566.8 14473.8 14839.4 14875.1 14858 14876.7 14456.7 12518.3 8898.3
4962.5 1670.8 424.7 157.1 38.9 3.1 0
3842.5 3727.3 3623.1 3548.4 3489.3 3450.4 3442.7 3456.7 3484.7 3522
3578 3655.8 3756.9 3924.9 4204.9 4684.1 5429.2 6431.1 7560.5 8773.9
10093.1 11457.4 12785.9 13986.9 15047.8 15917.4 16827.5 17736 17718.9 14935.8
9274.8 3928 1023.6 289.4 87.1 6.2 0
3842.5 3769.3 3707.1 3671.3 3666.7 3688.4 3733.6 3811.3 3886 3976.2
4097.6 4220.5 4343.4 4509.8 4727.6 5065.2 5587.9 6322.2 7182.4 8198.3
9355.7 10513.1 11718.7 12866.8 14347.8 15872.3 17723.5 19464.3 20338.6 19293.2
15211.2 8296.3 2324.1 494.7 105.8 7.8 0
3842.5 3816 3794.2 3816 3861.1 3935.8 4030.7 4142.7 4248.5 4366.7
4495.8 4626.5 4765 4948.5 5189.7 5539.7 6025 6701.7 7543.4 8518.7
9696.4 10950.2 12347.2 13867.1 15514.5 17345.5 19277.6 21096.2 22032.7 21100.9
16608.1 7652.2 1625.7 421.6 87.1 7.8 0
3842.5 3814.5 3808.2 3836.2 3890.7 3977.8 4086.7 4192.5 4315.4 4428.9
4556.5 4681 4824.1 4995.2 5242.5 5598.8 6095 6773.3 7632 8685.2
9879.9 11189.8 12617.9 14203.1 15892.5 17751.5 19689.9 21422.9 22196 20855.1
15656.1 6371.9 1236.7 328.2 65.3 6.2 0
3842.5 3845.6 3870.5 3956 4060.3 4201.8 4372.9 4544.1 4713.6 4884.7
5051.2 5230.1 5421.4 5679.7 6056.2 6538.4 7129.6 7882.5 8784.8 9795.9
10875.6 11995.6 13205.9 14349.3 15397.8 16286.1 16973.7 17183.7 16418.3 14033.5
9004.1 2643.1 480.7 147.8 37.3 12.4 0
3842.5 3859.6 3906.2 3999.6 4133.4 4301.4 4486.5 4681 4872.3 5046.5
5216.1 5381 5556.8 5771.5 6028.1 6376.6 6840.2 7404.9 8038.1 8693
9355.7 10023.1 10670.2 11182 11449.6 11452.7 11208.5 10654.7 9515.9 7904.3
5129 1722.1 384.2 126 48.2 18.7 0
3842.5 3862.7 3920.2 4013.6 4152 4309.2 4475.6 4635.8 4771.2 4873.9
4933 4970.3 4982.8 5001.4 5038.8 5099.4 5261.2 5605 6040.6 6466.8
6745.3 6872.9 6848 6501.1 5738.8 4730.7 3612.2 2367.7 1378.3 743.6
398.2 175.8 73.1 29.6 10.9 1.6 0
3842.5 3872 3906.2 3971.6 4019.8 4046.2 4049.4 3987.1 3873.6 3679.1
3405.3 3063.1 2674.2 2282.1 1904.1 1551 1235.2 1022.1 947.4 938.1
947.4 941.2 846.3 670.5 479.1 320.5 213.1 161.8 133.8 108.9
84 52.9 21.8 9.3 3.1 0 0
3842.5 3873.6 3865.8 3812.9 3699.3 3526.7 3291.8 2952.6 2509.3 1994.3
1513.6 1120.1 835.4 684.5 630 619.1 611.4 602 586.5 569.4
542.9 485.4 399.8 311.1 239.6 189.8 150.9 118.2 91.8 68.4
45.1 21.8 9.3 3.1 0 0 0
3842.5 3851.8 3769.3 3570.2 3270 2879.5 2347.5 1764.1 1266.3 919.4
735.8 656.5 608.3 567.8 532 502.5 486.9 469.8 454.3 438.7
413.8 370.2 314.2 255.1 200.7 160.2 129.1 99.6 74.7 51.3
26.4 12.4 4.7 0 0 0 0
3842.5 3823.8 3634 3301.1 2837.5 2261.9 1599.2 1093.6 816.7 721.8
675.2 631.6 577.1 511.8 444.9 388.9 346.9 328.2 340.7 359.4
359.4 337.6 298.7 248.9 196 155.6 121.3 94.9 70 46.7
29.6 12.4 4.7 0 0 0 0
3842.5 3812.9 3531.3 3058.4 2426.8 1680.1 1096.7 813.6 738.9 698.5
656.5 597.4 527.4 452.7 381.1 320.5 270.7 245.8 234.9 231.8
233.3 233.3 227.1 206.9 182 155.6 130.7 104.2 84 66.9
49.8 29.6 6.2 0 0 0 0
3842.5 3808.2 3447.3 2887.3 2137.5 1370.5 900.7 766.9 724.9 686
633.2 564.7 490 413.8 348.5 294 259.8 241.1 228.7 217.8
206.9 197.6 189.8 180.5 168 150.9 129.1 108.9 93.3 76.2
56 34.2 6.2 0 0 0 0
3842.5 3789.6 3371.1 2733.3 1911.9 1169.8 819.8 752.9 717.2 672
614.5 550.7 482.3 407.6 342.2 294 264.5 248.9 238 228.7
216.2 206.9 196 185.1 171.1 147.8 118.2 101.1 84 66.9
46.7 21.8 3.1 0 0 0 0
3842.5 3788 3347.8 2675.7 1820.1 1095.2 794.9 746.7 714 665.8
606.7 547.6 483.8 413.8 346.9 295.6 267.6 252 239.6 230.2
220.9 210 197.6 183.6 163.3 132.2 96.5 80.9 65.3 48.2
31.1 10.9 0 0 0 0 0
3842.5 3791.1 3333.8 2652.4 1781.2 1071.8 794.9 745.2 710.9 664.3
603.6 544.5 483.8 412.2 345.4 294 267.6 252 241.1 231.8
222.5 210 197.6 183.6 161.8 127.6 93.3 79.3 62.2 46.7
28 9.3 0 0 0 0 0
